See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 11.79
10 - 24 $ 10.96
25 - 99 $ 10.58
100 - 249 $ 9.24
250 - 499 $ 8.80
500 - 749 $ 8.10
750 - 999 $ 7.27
1000 - 9999 $ 7.24
  View datasheet for ADS8319IBDRCT View product folder for ADS8319IBDRCT

Adjust your quantity during checkout

ADS8319IBDRCT-Precision 16-Bit SAR Analog-to-Digital Converter (ADC) With SPI Interface

The ADS8319 device is a 16-bit, 500-kSPS, analog-to-digital converter (ADC) that operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with inherent sample and hold.

The device includes a 50-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a Busy Indicator makes synchronizing with the digital host easy.

The device unipolar, single-ended input range supports an input swing of 0 V to +VREF.

Device operation is optimized for very-low power operation and the power consumption directly scales with speed. This feature makes the device attractive for lower-speed applications. The device is available in 10-pin VSSOP and VSON packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00