See datasheet for actual packaging/pinout drawings

Package | PIN:

HKJ | 8

Temp:

S (-55 to 210)

ECO Plan:

TBD

TI Store Price:

Qty.Price
1 - 9 $ 145.53
10 - 24 $ 137.45
25 - 99 $ 133.98
100 - 999 $ 131.67
1000 - 9999 $ 131.67
  View datasheet for ADS8320SHKJ View product folder for ADS8320SHKJ

Adjust your quantity during checkout

ADS8320SHKJ-High-Temperature 16-Bit, High-Speed, 2.7V-to-5V Micropower Sampling ADC

The ADS8320 is a 16-bit, sampling analog-to-digital (A/D) converter with ensured specifications over a 2.7-V to 5.25-V supply range. It requires very little power even when operating at the full 100-kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 100 mW at 10-kHz data rate.

The ADS8320 also features operation from 2 V to 5.25 V, a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500 mV to VCC.

Ultra-low power and small size make the ADS8320 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8320 is available in 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00