See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8321EB/2K5


16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.50
10 - 24 $ 11.01
25 - 99 $ 10.12
100 - 249 $ 9.40
250 - 499 $ 8.57
500 - 749 $ 7.56
750 - 999 $ 6.72
1000 - 9999 $ 5.95

Adjust your quantity during checkout

Texas Instruments ADS8321EB/2K5

The ADS8321 is a 16-bit sampling analog-to-digital converter (ADC) with tested specifications over a 4.75V to 5.25V supply range. It requires very little power even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8321 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8321 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8321 is available in an MSOP-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00