See datasheet for actual packaging/pinout drawings

Package | PIN:

PBS | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.39
10 - 24 $ 16.17
25 - 99 $ 15.60
100 - 249 $ 13.63
250 - 499 $ 12.97
500 - 749 $ 11.94
750 - 999 $ 10.62
1000 - 9999 $ 10.62
  View datasheet for ADS8322Y/250 View product folder for ADS8322Y/250

Adjust your quantity during checkout

ADS8322Y/250-Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter

The ADS8322 is a 16-bit, 500kHz analog-to-digital (A/D) converter with an internal 2.5V reference. The device includes a 16-bit capacitor-based successive approximation register (SAR) A/D converter with inherent sample-and-hold. The ADS8322 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles and eight pins. The ADS8322 is available in a TQFP-32 package and is ensured over the industrial –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00