See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

ADS8323EVM-ADS8323 Evaluation Module

The ADS8323EVM is a single channel analog-to-digital converter evaluation board based on the ADS8323 16-bit 500-KHz, parallel interface analog-to-digital converter (ADC). Typical power dissipation is 85 mW at a 500-KhZ throughput rate. and a 5-V supply. The device uses a parallel interface. The EVM incorporates two operational amplifiers, configured as buffers to ensure a low-noise voltage to the ADS. This EVM also includes two low-noise, low-dropout linear regulators to provide seperate analog and digital power.

Related Products

5-6KINTERFACE - TI store picture

5-6KINTERFACE-5-6K Interface Evaluation Module
Product Number:  5-6KINTERFACE

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00