See datasheet for actual packaging/pinout drawings

Package | PIN:

PBS | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.47
10 - 24 $ 17.17
25 - 99 $ 16.57
100 - 249 $ 14.48
250 - 499 $ 13.78
500 - 749 $ 12.68
750 - 999 $ 11.38
1000 - 9999 $ 11.34
  View datasheet for ADS8323YB/250 View product folder for ADS8323YB/250

Adjust your quantity during checkout

ADS8323YB/250-Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter

The ADS8323 is a 16-bit, 500kSPS analog-to-digital converter (ADC) with an internal 2.5V reference. The device includes a 16-bit, capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold. The ADS8323 offers a full 16-bit interface, or an 8-bit option where data are read using two read cycles. The ADS8323 is available in a TQFP-32 package and is specified over the industrial –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00