See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8328IBPW


2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX

TI Store Price:

 
 
Qty.Price
1 - 9 $ 13.35
10 - 24 $ 12.41
25 - 99 $ 11.98
100 - 249 $ 10.46
250 - 499 $ 9.96
500 - 749 $ 9.16
750 - 999 $ 8.15
1000 - 9999 $ 8.15

Adjust your quantity during checkout

Texas Instruments ADS8328IBPW

The ADS8327 is a low power, 16-bit, 500-kSPS analog-to-digital converter with a unipolar input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold.

The ADS8328 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8327 and ADS8328 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in a 16-lead TSSOP or 4×4 QFN packages and are fully specified for operation over the industrial –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00