See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.51
10 - 24 $ 15.35
25 - 99 $ 14.81
100 - 249 $ 12.94
250 - 499 $ 12.31
500 - 749 $ 11.33
750 - 999 $ 10.17
1000 - 9999 $ 10.14
  View datasheet for ADS8329IBPW View product folder for ADS8329IBPW

Adjust your quantity during checkout

ADS8329IBPW-2.7V-to-5.5V 16-Bit 1MSPS Serial Analog-to-Digital Converter (ADC)

The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.

The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.

These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00