See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8331IBPW


2.7V~5.5V, 16 Bit 500KSPS Low Power Serial ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.88
10 - 24 $ 11.05
25 - 99 $ 10.66
100 - 249 $ 9.32
250 - 499 $ 8.87
500 - 749 $ 8.16
750 - 999 $ 7.26
1000 - 9999 $ 7.26

Adjust your quantity during checkout

Texas Instruments ADS8331IBPW

The ADS8331 is a low-power, 16-bit, 500-k samples-per-second (SPS) analog-to-digital converter (ADC) with a unipolar, 4-to-1 multiplexer (mux) input. The device includes a 16-bit capacitor-based successive approximation register (SAR) ADC with inherent sample and hold.

The ADS8332 is based on the same core and includes a unipolar 8-to-1 input mux. Both devices offer a high-speed, wide-voltage serial interface and are capable of daisy-chain operation when multiple converters are used.

These converters are available in 24-pin, 4 × 4 QFN and 24-pin TSSOP packages and are fully specified for operation over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00