See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

ADS8339EVM-PDK-ADS8339 16-Bit 250kSPS SAR ADC Performance Evaluation Kit

The ADS8339EVM-PDK is designed to evaluate the ADS8339 analog-to-digital converter (ADC). The converter is a 16 bit pseudo differential unipolar Successive-Approximation-Register (SAR) ADC with a maximum throughput of 250KSPS. The EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. It is designed around a 5V analog supply, which powers an on-board 4.5V reference.  The ADC input driver design allows either unipolar or bipolar signals at the EVM input.  Access is available to every digital pin of the converter making it easy to connect to any host microprocessor or TI DSP based system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00