See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 5.70
10 - 24 $ 5.30
25 - 99 $ 5.11
100 - 249 $ 4.47
250 - 499 $ 4.25
500 - 749 $ 3.91
750 - 999 $ 3.51
1000 - 9999 $ 3.50
  View datasheet for ADS8339IDGSR View product folder for ADS8339IDGSR

Adjust your quantity during checkout

ADS8339IDGSR-16-Bit, 250kSPS, Serial Interface Micropower, Miniature SAR ADC

The ADS8339 is a 16-bit, 250-kSPS, analog-to-digital converter (ADC). The device operates with a 2.25-V to 5.5-V external reference. The device includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit.

The device includes a 25-MHz, SPI-compatible serial interface. The interface is designed to support daisy-chaining or cascading of multiple devices. Furthermore, a busy indicator makes synchronizing with the digital host easy. The unipolar, single-ended input range for the device supports an input swing of 0 V to Vref.

The device is optimized for low-power operation and power consumption scales directly with speed. This feature makes the device attractive for lower speed applications. The ADS8339 is available in a VSSOP-10 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00