See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 25.04
10 - 24 $ 23.41
25 - 99 $ 22.67
100 - 249 $ 20.15
250 - 499 $ 20.00
500 - 749 $ 18.82
750 - 999 $ 16.89
1000 - 9999 $ 16.84
  View datasheet for ADS8342IPFBT View product folder for ADS8342IPFBT

Adjust your quantity during checkout

ADS8342IPFBT-16-Bit 250 kSPS ADC Parallel Out, 4 true bipolar channels

The ADS8342 is a 4-channel, 16-bit analog-to-digital converter (ADC). It contains a 16-bit succesive approximation register (SAR), a capacitor-based ADC with an inherent sample-and-hold circuit, an interface for microprocessor use, and parallel 3-state output drivers. The ADS8342 is specified at a 250kHz sampling rate while dissipating only 200mW of power using a ±5V power supply.

The ADS8342 is available in a TQFP-48 package and is ensured over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00