Description for the ADS8344EVM
The ADS8344EVM is an 8-channel, 16-bit analog-to-digital converter evaluation board based on the ADS8344 ADC. Typical power dissipation is 10 mW at a 100 kHz throughput rate and a 5-V supply. The device uses a synchronous serial interface that is buffered on the EVM. The EVM also incorporates a stable voltage reference and operational amplifier, configured as a buffer to ensure a low-noise voltage to the ADC.
Companion power devices:
- TPS7A3001 Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.
- TPS7A4901 Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.