Description for the ADS8345EVM
The ADS8345EVM is an 8-channel, 16-bit analog-to-digital converter board based on the ADS8345 ADC. Typical power dissipation is 8mW at 100kHz throughput rate and a 5V supply. The device uses a synchronous serial interface which is buffered on the EVM.
Companion power devices:
- TPS7A3001 Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.
- TPS7A4901 Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view device details.