ADS8350EVM-PDK ADS8350 16-Bit Fully-Differential SAR ADC Evaluation Module Performance Development Kit (PDK) top board image

ADS8350EVM-PDK

ADS8350 16-Bit Fully-Differential SAR ADC Evaluation Module Performance Development Kit (PDK)

Pricing

Qty Price
+

Features for the ADS8350EVM-PDK

  • Easy to use software includes control of board settings, analysis tools and data collection.
  • Software capable of sampling rates up to 750kSPS
  • OPA836 (205MHz, 1mA) ADC input drivers
  • Built-in analysis tools include scope, FFT and histogram analysis

Description for the ADS8350EVM-PDK

The ADS8350EVM-PDK is a platform for evaluation of the ADS8350 analog-to-digital converter (ADC). The ADS8350 is a 16 bit, pseudo-differential unipolar, Successive-Approximation-Register (SAR) ADC with maximum thoughput of 750kSPS.The ADS8350EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications.

Pricing

Qty Price
+