See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTE | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8350IRTET


SAR ADC, Dual, 750 kSPS, 16 Bit, Simultaneous Sampling

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.63
10 - 24 $ 14.53
25 - 99 $ 14.02
100 - 249 $ 12.25
250 - 499 $ 11.66
500 - 749 $ 10.73
750 - 999 $ 9.55
1000 - 9999 $ 9.55

Adjust your quantity during checkout

Texas Instruments ADS8350IRTET

The ADS8350, ADS7850, and ADS7250 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support pseudo-differential analog inputs. All devices support a simple serial interface that can operate over a wide power-supply range, enabling easy communication with a large variety of host controllers.

All devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.

View datasheet
View product folder
Order SummaryEdit >
ADS1118IDGST (1)$0.00
LMP90100MHE/NOPB (1)$0.00
MSP430FR5739IDAR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00