See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.21
10 - 24 $ 16.00
25 - 99 $ 15.44
100 - 249 $ 13.49
250 - 499 $ 12.84
500 - 749 $ 11.81
750 - 999 $ 10.51
1000 - 9999 $ 10.51
  View datasheet for ADS8361IRHBT View product folder for ADS8361IRHBT

Adjust your quantity during checkout

ADS8361IRHBT-16-Bit 500 kSPS 2 ADCs, 4ch, serial out

The ADS8361 is a dual, 16-bit, 500kSPS, Analog-to-Digital (A/D) converter with four fully differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differentially to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8361 offers a high-speed, dual serial interface and control inputs to minimize software overhead. The output data for each channel is available as a 16-bit word. The ADS8361 is offered in SSOP-24 and QFN-32 (5x5) packages and is fully specified over the -40°C to +125°C operating range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00