See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PAG | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8364Y/250


6-Channel Simultaneous Sampling SAR ADC, 16-bits with 250kSPS for Motor and Power Control

TI Store Price:

 
 
Qty.Price
1 - 9 $ 29.15
10 - 24 $ 27.25
25 - 99 $ 26.39
100 - 249 $ 23.46
250 - 499 $ 23.29
500 - 749 $ 21.91
750 - 999 $ 19.66
1000 - 9999 $ 19.60

Adjust your quantity during checkout

Texas Instruments ADS8364Y/250

The ADS8364 includes six, 16-bit, 250KHz ADCs (Analog to Digital Converters) with 6 fully differential input channels grouped into two pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This provides excellent common-mode rejection of 80dB at 50KHz that is important in high-noise environments.

The ADS8364 offers a flexible high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00