See datasheet for actual packaging/pinout drawings

Package | PIN:

PAG | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 24.17
10 - 24 $ 22.59
25 - 99 $ 21.88
100 - 249 $ 19.45
250 - 499 $ 19.31
500 - 749 $ 18.16
750 - 999 $ 16.30
1000 - 9999 $ 16.25
  View datasheet for ADS8365IPAGR View product folder for ADS8365IPAGR

Adjust your quantity during checkout

ADS8365IPAGR-16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC

The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.

The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00