See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8370IBRHPT


16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 23.05
10 - 24 $ 21.55
25 - 99 $ 20.87
100 - 249 $ 18.55
250 - 499 $ 18.41
500 - 749 $ 17.32
750 - 999 $ 15.55
1000 - 9999 $ 15.50

Adjust your quantity during checkout

Texas Instruments ADS8370IBRHPT

The ADS8370 is a high performance 16-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8370 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8370 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00