See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 35.63
10 - 24 $ 33.31
25 - 99 $ 32.25
100 - 249 $ 28.67
250 - 499 $ 28.46
500 - 749 $ 26.77
750 - 999 $ 24.03
1000 - 9999 $ 23.96

ADS8371IBPFBT-16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel

The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.

The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00