See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8371IPFBT


16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel

TI Store Price:

 
 
Qty.Price
1 - 9 $ 28.01
10 - 24 $ 26.18
25 - 99 $ 25.36
100 - 249 $ 22.54
250 - 499 $ 22.37
500 - 749 $ 21.05
750 - 999 $ 18.89
1000 - 9999 $ 18.83

Adjust your quantity during checkout

Texas Instruments ADS8371IPFBT

The ADS8371 is an 16-bit, 750 kHz A/D converter. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8371 offers a full 16-bit interface or an 8-bit bus option using three read cycles.

The ADS8371 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00