See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

ADS8372EVM-ADS8372EVM Evaluation Module

The ADS8372EVM is designed for the prototyping and evaluation of the ADS8372 analog-to-digital converter (ADC); a high-resolution (16 bit), high-speed 600kHz, SAR device, with a fully differential, pseudo-bipolar input. The EVM uses a THS4031 amplifier (selected for its low noise), configured to allow the ADS8370 to operate at optimized performance to meet data sheet specifications.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00