See datasheet for actual packaging/pinout drawings

Package | PIN:

RHP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.09
10 - 24 $ 15.89
25 - 99 $ 15.34
100 - 249 $ 13.40
250 - 499 $ 12.75
500 - 749 $ 11.74
750 - 999 $ 10.53
1000 - 9999 $ 10.50
  View datasheet for ADS8372IRHPT View product folder for ADS8372IRHPT

Adjust your quantity during checkout

ADS8372IRHPT-16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input

The ADS8372 is a high performance 16-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8372 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8372 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00