See datasheet for actual packaging/pinout drawings

Package | PIN:

RHP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 43.99
10 - 24 $ 41.13
25 - 99 $ 39.83
100 - 249 $ 35.40
250 - 499 $ 35.14
500 - 749 $ 33.06
750 - 999 $ 29.67
1000 - 9999 $ 29.58
  View datasheet for ADS8380IBRHPT View product folder for ADS8380IBRHPT

Adjust your quantity during checkout

ADS8380IBRHPT-18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input

The ADS8380 is a high performance 18-bit, 600-kHz A/D converter with single-ended (pseudo-differential) input. The device includes an 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8380 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8380 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00