See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8381IBPFBT


18 Bit 580KSPS parallel ADC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 40.98
10 - 24 $ 38.32
25 - 99 $ 37.10
100 - 249 $ 32.98
250 - 499 $ 32.74
500 - 749 $ 30.80
750 - 999 $ 27.65
1000 - 9999 $ 27.56

Adjust your quantity during checkout

Texas Instruments ADS8381IBPFBT

The ADS8381 is an 18-bit, 580 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8381 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus using three read cycles.

The ADS8381 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
EK-TM4C123GXL (1)$12.99
Subtotal: $12.99
Shipping & Handling: -
Total (USD): $12.99