See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 36.42
10 - 24 $ 34.05
25 - 99 $ 32.98
100 - 249 $ 29.31
250 - 499 $ 29.10
500 - 749 $ 27.37
750 - 999 $ 24.57
1000 - 9999 $ 24.49
  View datasheet for ADS8381IPFBT View product folder for ADS8381IPFBT

Adjust your quantity during checkout

ADS8381IPFBT-18 Bit 580KSPS parallel ADC

The ADS8381 is an 18-bit, 580 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8381 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus using three read cycles.

The ADS8381 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00