See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHP | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8382IBRHPT


18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 31.68
10 - 24 $ 29.62
25 - 99 $ 28.68
100 - 249 $ 25.49
250 - 499 $ 25.30
500 - 749 $ 23.81
750 - 999 $ 21.37
1000 - 9999 $ 21.30

Adjust your quantity during checkout

Texas Instruments ADS8382IBRHPT

The ADS8382 is a high performance 18-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8382 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.

The ADS8382 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00