See datasheet for actual packaging/pinout drawings

ADS8383EVM


ADS8383 Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments ADS8383EVM

The ADS8383EVM is a full-featured EValuation Module for the operation of the ADS8383 analog to digital converter. This high resolution, 18 bit SAR (successive approximation register); is a single channel, parallel interface ADC. The EVM has an on board signal conditioning circuit. The circuit, a inverting gain of one amplifier, is used to buffer and condition the incoming signal. The board also has a precise reference, buffered with a non-inverting operational amplifier. The digital input/outputs are buffered, while on board decoding can be used for stacking of multiple EVMs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00