See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 41.23
10 - 24 $ 38.54
25 - 99 $ 37.32
100 - 249 $ 33.18
250 - 499 $ 32.93
500 - 749 $ 30.98
750 - 999 $ 27.81
1000 - 9999 $ 27.72
  View datasheet for ADS8383IBPFBT View product folder for ADS8383IBPFBT

Adjust your quantity during checkout

ADS8383IBPFBT-18 Bit 500KSPS Parallel ADC

The ADS8383 is an 18-bit, 500 kHz A/D converter. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8383 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles or even an 8-bit bus using three read cycles.

The ADS8383 is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00