See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 42.46
10 - 24 $ 39.70
25 - 99 $ 38.44
100 - 249 $ 34.17
250 - 499 $ 33.92
500 - 749 $ 31.91
750 - 999 $ 28.64
1000 - 9999 $ 28.55
  View datasheet for ADS8405IBPFBT View product folder for ADS8405IBPFBT

Adjust your quantity during checkout

ADS8405IBPFBT-16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC

The ADS8405 is a 16-bit, 1.25-MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8405 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles if necessary.

The ADS8405 has a unipolar pseudo-differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00