See datasheet for actual packaging/pinout drawings

ADS8406EVM


ADS8406 Evaluation Module

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments ADS8406EVM

The ADS8406EVM is a full-featured EValuation Module for the operation of the ADS8406 analog to digital converter. The part is a high-speed SAR (successive approximation register); 16-bits of resolution, single channel, parallel interface ADC. The EVM has an on board input signal conditioning circuit. This circuit inverts the incoming signal, applies unity gain, and buffers the signal to the ADS8406 ADC. This EVM also has a precision reference, buffered, with a non-inverting operational amplifier. Digital input/outputs are buffered using bus transceivers. Digital decoding is used to allow stacking of multiple EVMs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00