See datasheet for actual packaging/pinout drawings

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 43.13
10 - 24 $ 40.32
25 - 99 $ 39.05
100 - 249 $ 34.71
250 - 499 $ 34.45
500 - 749 $ 32.41
750 - 999 $ 29.09
1000 - 9999 $ 29.00
  View datasheet for ADS8411IPFBT View product folder for ADS8411IPFBT

Adjust your quantity during checkout

ADS8411IPFBT-16-Bit, 2MSPS ADC with P8/P16 Parallel Output, Internal Clock & Internal Reference

The ADS8411 is a 16-bit, 2 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8411 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles.

The ADS8411 has a unipolar single-ended input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00