See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8412IPFBT


16-Bit 2MSPS Parallel ADC W/Ref, Unipolar Fully Differential Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 56.61
10 - 24 $ 54.06
25 - 99 $ 50.88
100 - 249 $ 46.75
250 - 499 $ 45.79
500 - 749 $ 43.57
750 - 999 $ 40.39
1000 - 9999 $ 36.14

Adjust your quantity during checkout

Texas Instruments ADS8412IPFBT

The ADS8412 is a 16-bit, 2 MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8412 offers a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles.

The ADS8412 has a unipolar differential input. It is available in a 48-lead TQFP package and is characterized over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00