See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFB | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8422IBPFBT


16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input

TI Store Price:

 
 
Qty.Price
1 - 9 $ 53.12
10 - 24 $ 49.66
25 - 99 $ 48.09
100 - 249 $ 42.75
250 - 499 $ 42.43
500 - 749 $ 39.92
750 - 999 $ 35.83
1000 - 9999 $ 35.72

Adjust your quantity during checkout

Texas Instruments ADS8422IBPFBT

The ADS8422 is a 16-bit, 4-MHz A/D converter with an internal 4.096-V reference. The device includes a 16-bit capacitor-based multi-bit SAR A/D converter with inherent sample and hold. This converter includes a full 16-bit interface and an 8-bit option where data is read using two 8-bit read cycles if necessary.

The ADS8422 has a fully differential, pseudo-bipolar input. It is available in a 48-lead TQFP package and is characterized over the industrial -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00