See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8472IBRGZT


16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 30.41
10 - 24 $ 28.43
25 - 99 $ 27.53
100 - 249 $ 24.48
250 - 499 $ 24.30
500 - 749 $ 22.86
750 - 999 $ 20.52
1000 - 9999 $ 20.45

Adjust your quantity during checkout

Texas Instruments ADS8472IBRGZT

The ADS8472 is an 16-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8472 offers a full 16-bit interface or an 8-bit bus option using two read cycles.

The ADS8472 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00