See datasheet for actual packaging/pinout drawings

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 24.34
10 - 24 $ 22.63
25 - 99 $ 21.84
100 - 249 $ 19.08
250 - 499 $ 18.16
500 - 749 $ 16.71
750 - 999 $ 14.87
1000 - 9999 $ 14.87
  View datasheet for ADS8472IRGZT View product folder for ADS8472IRGZT

Adjust your quantity during checkout

ADS8472IRGZT-16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference

The ADS8472 is an 16-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 16-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8472 offers a full 16-bit interface or an 8-bit bus option using two read cycles.

The ADS8472 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00