See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8481IRGZT


18 Bit 1MSPS parallel ADC W/Ref

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.84
10 - 24 $ 23.22
25 - 99 $ 22.49
100 - 249 $ 19.99
250 - 499 $ 19.84
500 - 749 $ 18.66
750 - 999 $ 16.75
1000 - 9999 $ 16.70

Adjust your quantity during checkout

Texas Instruments ADS8481IRGZT

The ADS8481 is an 18-bit, 1-MSPS A/D converter with an internal 4.096-V reference and a pseudo-differential unipolar single-ended input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8481 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.

The ADS8481 is available in a 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00