See datasheet for actual packaging/pinout drawings

Package | PIN:

RGZ | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 37.32
10 - 24 $ 34.89
25 - 99 $ 33.79
100 - 249 $ 30.03
250 - 499 $ 29.81
500 - 749 $ 28.05
750 - 999 $ 25.18
1000 - 9999 $ 25.10
  View datasheet for ADS8482IBRGZT View product folder for ADS8482IBRGZT

Adjust your quantity during checkout

ADS8482IBRGZT-18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input

The ADS8482 is an 18-bit, 1-MSPS A/C converter with an internal 4.096-V reference and a pseudo-bipolar, fully differential input. The device includes a 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8482 offers a full 18-bit interface, a 16-bit option where data is read using two read cycles, or an 8-bit bus option using three read cycles.

The ADS8482 is available in a 48-lead 7x7 QFN package and is characterized over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00