See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 18.97
10 - 24 $ 17.64
25 - 99 $ 17.02
100 - 249 $ 14.87
250 - 499 $ 14.15
500 - 749 $ 13.02
750 - 999 $ 11.69
1000 - 9999 $ 11.65
  View datasheet for ADS8505IDB View product folder for ADS8505IDB

Adjust your quantity during checkout

ADS8505IDB-16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 2.5V Internal Reference

The ADS8505 is a complete 16-bit sampling A/D converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, SAR A/D with S/H, reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8505 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8505 is available in 28-pin SOIC and 28-pin SSOP packages, both fully specified for operation over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00