See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 13.34
10 - 24 $ 12.41
25 - 99 $ 11.97
100 - 249 $ 10.46
250 - 499 $ 9.95
500 - 749 $ 9.16
750 - 999 $ 8.22
1000 - 9999 $ 8.20
  View datasheet for ADS8507IDW View product folder for ADS8507IDW

Adjust your quantity during checkout

ADS8507IDW-16-Bit 40KSPS Analog-to-Digital Converter With Internal Reference and Parallel/Serial Interface

The ADS8507 is a complete low power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.

A SPI compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface with BYTE select is also provided to allow the maximum system design flexibility. The ADS8507 is specified at 40 kHz sampling rate over the industrial -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00