See datasheet for actual packaging/pinout drawings


Package | PIN:

PFB | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


14-Bit, 10-MSPS Analog-to-Digital Converter (ADC)

TI Store Price:

1 - 9 $ 34.16
10 - 24 $ 32.63
25 - 99 $ 30.71
100 - 249 $ 28.21
250 - 499 $ 27.64
500 - 749 $ 26.29
750 - 999 $ 24.38

Adjust your quantity during checkout

Texas Instruments ADS850Y/250

The ADS850 is a high dynamic range, 14-bit Analog-to-Digital Converter (ADC) that utilizes a fully differential input, allowing for either single-ended or differential input interface over varying input spans. This converter features digital error correction techniques ensuring 14-bit linearity and a calibration procedure that corrects for capacitor and gain mismatches. The ADS850 also includes a high-bandwidth track-and-hold that provides excellent spurious performance up to and beyond the Nyquist rate.

The ADS850 provides an internal reference that can be programmed for a 2Vp-p input range for the best spurious performance and ease of driving. Alternatively, the 4Vp-p input range can be used for the lowest input referred noise, offering superior signal-to-noise performance for imaging applications. There is also the capability to set the range between 2Vp-p and 4Vp-p, or to use an external reference. The ADS850 also provides an over-range indicator flag to indicate if the input has exceeded the full-scale input range of the converter.

The low distortion and high signal-to-noise performance provide the extra margin needed for communications, imaging, and test instrumentation applications. The ADS850 is available in a TQFP-48 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00