See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8512IDW


12-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Serial Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 8.21
10 - 24 $ 7.63
25 - 99 $ 7.36
100 - 249 $ 6.43
250 - 499 $ 6.12
500 - 749 $ 5.63
750 - 999 $ 5.01
1000 - 9999 $ 5.01

Adjust your quantity during checkout

Texas Instruments ADS8512IDW

The ADS8512 is a complete low-power, single 5-V supply, 12-bit sampling analog-to-digital (A/D) converter. It contains a complete 12-bit capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold (S/H), clock, reference, and serial data interface. The converter can be configured for a variety of input ranges including ±10 V, ±5 V, 0 V to 10 V, and 0.5 V to 4.5 V. A high-impedance, 0.3-V to 2.8-V input is also available with input impedance greater than 10 MΩ. For most input ranges, the input voltage can swing to 25 V or -25 V without damage to the converter.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. The ADS8512 is specified at 40-kHz sampling rate over the -40°C to +85°C industrial temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00