See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 15.63
10 - 24 $ 14.53
25 - 99 $ 14.02
100 - 249 $ 12.25
250 - 499 $ 11.66
500 - 749 $ 10.73
750 - 999 $ 9.63
1000 - 9999 $ 9.60
  View datasheet for ADS8513IBDW View product folder for ADS8513IBDW

Adjust your quantity during checkout

ADS8513IBDW-16-Bit 40kSPS Low-Power Sampling ADC With Internal Reference and Parallel/Serial Interface

The ADS8513 is a complete low-power, single 5V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete 16-bit capacitor-based, successive approximation register (SAR) A/D converter with sample and hold, clock, reference, and serial data interface. The converter can be configured for a variety of input ranges including ±10 V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high-impedance, 0.3V to 2.8V input is also available with input impedance greater than 10MΩ. For most input ranges, the input voltage can swing to 25V or -25V without damage to the converter.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. The ADS8513 is specified at 40kSPS sampling rate over the industrial -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00