See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8515IBDB


16-Bit 250kHz CMOS Analog-to-Digital Converter With Parallel Interface 4.096V Internal Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.91
10 - 24 $ 14.80
25 - 99 $ 14.28
100 - 249 $ 12.47
250 - 499 $ 11.87
500 - 749 $ 10.93
750 - 999 $ 9.72
1000 - 9999 $ 9.72

Adjust your quantity during checkout

Texas Instruments ADS8515IBDB

The ADS8515 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, SAR A/D converter with sample and hold (S/H), reference, clock, interface for microprocessor use, and 3-state output drivers.

The ADS8515 is specified at a 250-kHz sampling rate over the full temperature range. Precision resistors provide an industry standard ±10-V input range, while the innovative design allows operation from a single +5-V supply, with power dissipation under 100 mW.

The ADS8515 is available in a 28-pin SSOP package and is fully specified for operation over the industrial –40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00