See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 12.70
10 - 24 $ 11.81
25 - 99 $ 11.39
100 - 249 $ 9.95
250 - 499 $ 9.47
500 - 749 $ 8.72
750 - 999 $ 7.83
1000 - 9999 $ 7.80
  View datasheet for ADS8517IDW View product folder for ADS8517IDW

Adjust your quantity during checkout

ADS8517IDW-Low-Power 16-Bit 200kSPS ±10V Bipolar Input SAR ADC With S/P Interface

The ADS8517 is a complete low-power, single 5-V supply, 16-bit sampling analog-to-digital (A/D) converter. It contains a complete, 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, clock, reference, and data interface. The converter can be configured for a variety of input ranges including ±10 V, 4 V, and 5 V. For most input ranges, the input voltage can swing to 25 V or –25 V without damage to the device.

An SPI-compatible serial interface allows data to be synchronized to an internal or external clock. A full parallel interface using the selectable BYTE pin is also provided to allow the maximum system design flexibility. The ADS8517 is specified at a 200-kHz sampling rate over the industrial -40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00