See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

ADS8519IDB


16-Bit 250kHz CMOS Analog-to-Digital Converter With Serial Interface 4.096V Internal Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.66
10 - 24 $ 11.77
25 - 99 $ 11.36
100 - 249 $ 9.92
250 - 499 $ 9.44
500 - 749 $ 8.69
750 - 999 $ 7.73
1000 - 9999 $ 7.73

Adjust your quantity during checkout

Texas Instruments ADS8519IDB

The ADS8519 is a complete 16-bit sampling analog-to-digital (A/D) converter using state-of-the-art CMOS structures. It contains a complete 16-bit, capacitor-based, successive approximation register (SAR) A/D converter with sample-and-hold, reference, clock, and a serial data interface. Data can be output using the internal clock or synchronized to an external data clock. The ADS8519 also provides an output synchronization pulse for ease-of-use with standard DSP processors.

The ADS8519 is specified at a 250kSPS sampling rate over the full temperature range. Internal precision resistors provide various input ranges including ±10V, ±5V, and 0V to 8.192V, while the innovative design allows operation from a single 5V supply with power dissipation under 125mW.

The ADS8519 is available in a 28-pin SSOP package, and is fully specified for operation over the industrial –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00