See datasheet for actual packaging/pinout drawings

Package | PIN:

PM | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 16.21
10 - 24 $ 15.07
25 - 99 $ 14.54
100 - 249 $ 12.70
250 - 499 $ 12.09
500 - 749 $ 11.13
750 - 999 $ 9.90
1000 - 9999 $ 8.76
  View datasheet for ADS8557IPMR View product folder for ADS8557IPMR

Adjust your quantity during checkout

ADS8557IPMR-670kSPS 14-Bit 6-Channel Simultaneous-Sampling ADC

The ADS855x contains six low-power, 16-, 14-, or 12-bit, successive approximation register (SAR) based analog-to-digital converters (ADCs) with true bipolar inputs. Each channel contains a sample-and-hold circuit that allows simultaneous high-speed multi-channel signal acquisition.

The ADS855x supports data rates of up to 730 kSPS in parallel interface mode or up to 500 kSPS if the serial interface is used. The bus width of the parallel interface can be set to eight or 16 bits. In serial mode, up to three output channels can be activated.

The ADS855x is specified over the full industrial temperature range of –40°C to 125°C and is available in an LQFP-64 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00