ADS8568EVM-PDK ADS8568 16-bit 8-channel simultaneous-sampling SAR ADC EVM performance demonstration kit (PDK) angled board image

ADS8568EVM-PDK

ADS8568 16-bit 8-channel simultaneous-sampling SAR ADC EVM performance demonstration kit (PDK)

Pricing

Qty Price
+

Features for the ADS8568EVM-PDK

  • Full-featured evaluation board for the ADS8568 eight-channel simultaneous sampling, bipolar input ADC
  • Onboard external reference option
  • Supports serial or high-speed parallel interface modes

Description for the ADS8568EVM-PDK

The ADS8568EVM is an evaluation platform for the ADS8568, a 16-bit, eight channel, simultaneous sampling, bipolar input analog-to-digital converter (ADC). The ADS8568EVM allows evaluation of all aspects of the ADS8568 device.

 

Pricing

Qty Price
+