See datasheet for actual packaging/pinout drawings

Package | PIN:

RGC | 64

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 19.71
10 - 24 $ 18.42
25 - 99 $ 17.84
100 - 249 $ 15.86
250 - 499 $ 15.74
500 - 749 $ 14.81
750 - 999 $ 13.29
1000 - 9999 $ 13.25
  View datasheet for ADS8568SRGCT View product folder for ADS8568SRGCT

Adjust your quantity during checkout

ADS8568SRGCT-16-Bit 8-Channel Simultaneous-Sampling Bipolar-Input SAR ADC

The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.

The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.

The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00